??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22160.0212 Lateral Spring Plungers
HELP_VARIABLE
Company
Halder
Description
EH 22160. - Lateral Spring Plungers, with spring steel sheet
Bill of material
22160.0212 Lateral Spring Plungers
BESTNR
Ref. No.
22160.0212
AUS
Version
Double-sided
S
mm
Enter value for S
mm
cm
inch
ft
L1
±1
72 mm
L2
50 mm
L3
23 mm
L4
12 mm
L5
13.5 mm
FS
For screw
M12
B1
±0.5
25 mm
B2
6 mm
B3
~
33.5 mm
H1
40.5 mm
H2
±1
61.5 mm
H3
15 mm
F
Spring load F N~*
170 N
R
33.2 mm
G
260 g
Embedded user actions